English
English
français (Canada)
Go

248-153TD

1.5HP, 3600RPM, 3PH, 60HZ, 3516M, 3516M, TEFC

Product Information Packet PDF

Ship Weight 84.000 LB
UPC 781568127643

Specs

Frequency 60.00 Hz
Nameplate Output 1.5
Number of Poles 2
Phase 3
Product Style BELT SANDER
Speed 3450 rpm
Voltage 208 V
230 V
460 V
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
CAT.NO. 248-153TD
HP 1.5 VOLTS 208-230/460
PHASE 3 AMPS 5-4.6/2.3
HZ 60 RPM 3450
SER.NO
SPEC. B2-5C
NP3118

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 11.8 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 63° C
Temp. Rise @ S.F. Load 70° C
Start Configuration DOL
Break-Down Torque 9 LB-FT
Pull-Up Torque 6.5 LB-FT
Locked-Rotor Torque 7.2 LB-FT
Starting Current 16 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 21.0 43.0 59.0 71.0 79.0 83.0 86.0 81.0
Efficiency 0.0 52.2 66.7 72.7 75.5 76.2 76.1 75.9
Speed (RPM) 3,595 3,558 3,528 3,496 3,461 3,424 3,382 3,439
Line Amps 1.40 1.60 1.80 2.10 2.40 2.80 3.20 2.64

Performance Curves

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 11.8 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 63° C
Temp. Rise @ S.F. Load 70° C
Start Configuration DOL
Break-Down Torque 9 LB-FT
Pull-Up Torque 6.5 LB-FT
Locked-Rotor Torque 7.2 LB-FT
Starting Current 16 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 21.0 43.0 59.0 71.0 79.0 83.0 86.0 81.0
Efficiency 0.0 52.2 66.7 72.7 75.5 76.2 76.1 75.9
Speed (RPM) 3,595 3,558 3,528 3,496 3,461 3,424 3,382 3,439
Line Amps 1.40 1.60 1.80 2.10 2.40 2.80 3.20 2.64

Performance Curves

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
B2FH2806A01SP CONTACT WHEEL GUARD 1.000 EA
B2FH2801A01SP GRINDER GUARD, MACH 1.000 EA
B2AP3003A01SP IDLER WHEEL -- BELT GRINDER 1.000 EA
B2AP5001A01SP CONTACT WHEEL ASSY WITH RUBBER THREAD 1.000 EA
XY7510A12SP 3/4-10 NUT R.H. HEX (NC) ZINC PLATED 1.000 EA
AB248 ABRASIVE BELT, 2" X 48", 80 GRIT,CERAMIC 1.000 EA
B2FH2810A01SP GUARD (HALF) MACHINED, USE W/B2FH2811A01 1.000 EA
B2FH2808A01SP GUARD COVER, MACH 1.000 EA
MN902 MANUAL FOR BELT GRINDERS 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 594.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 480.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 448.00 USD
AB248 2' X 48' 80 GRIT GRINDER BELT 60.00 USD