English
English
français (Canada)
Go

248-181TD

1.5HP, 3600RPM, 1PH, 60HZ, 3535LC, 3535LC

Product Information Packet PDF

Ship Weight 138.000 LB
UPC 781568127650

Specs

Frequency 60.00 Hz
Nameplate Output 1.5
Number of Poles 2
Phase 1
Product Style BELT SANDER
Speed 3600 rpm
Voltage 115 V
230 V
Wheel Bore Size 0.7500 IN
Wheel Diameter 8.0000 IN
Wheel Face 1.0000 IN
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
CAT.NO. 248-181TD
HP 1.5 VOLTS 115/230
PHASE 1 AMPS 15/7.5
HZ 60 RPM 3600
SER.NO
SPEC. B2-6D
BLANK
NP3361L

Parts

Part Number Description Quantity
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
B2FH2806A01SP CONTACT WHEEL GUARD 1.000 EA
B2FH2801A01SP GRINDER GUARD, MACH 1.000 EA
HA6134A01SP TRACKING ARM, MACH 1.000 EA
B2AP3003A01SP IDLER WHEEL -- BELT GRINDER 1.000 EA
B2AP5001A01SP CONTACT WHEEL ASSY WITH RUBBER THREAD 1.000 EA
XY7510A12SP 3/4-10 NUT R.H. HEX (NC) ZINC PLATED 1.000 EA
AB248 ABRASIVE BELT, 2" X 48", 80 GRIT,CERAMIC 1.000 EA
B2FH2810A01SP GUARD (HALF) MACHINED, USE W/B2FH2811A01 1.000 EA
B2FH2808A01SP GUARD COVER, MACH 1.000 EA
MN902 MANUAL FOR BELT GRINDERS 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 594.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 480.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 448.00 USD
AB248 2' X 48' 80 GRIT GRINDER BELT 60.00 USD
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz
BQ2-015-CC 1PH Brake,NEMA 1 208-230 VAC,50/60Hz
BQ2-015-CP 1PH Brake, Panel 208-230 VAC, 50/60 Hz