Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
248-183TD
1.5HP, 3600RPM, 3PH, 60HZ, 3535M, 3535M, TENV
Product Information Packet PDF
Ship Weight | 128.000 LB |
---|---|
UPC | 781568127667 |
Specs
Frequency
60.00 Hz
Nameplate Output
1.5
Number of Poles
2
Phase
3
Product Style
PIVOT BELT SANDER
Speed
3600 rpm
Voltage
208 V
230 V
460 V
230 V
460 V
Wheel Bore Size
0.7500 IN
Wheel Diameter
8.0000 IN
Wheel Face
1.0000 IN
Nameplate
CAT.NO. | 248-183TD | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | 1.5 | VOLTS | 208-230/460 | |||||||||||||||||||||
PHASE | 3 | AMPS | 4.2-4/2 | |||||||||||||||||||||
HZ | 60 | RPM | 3600 | |||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||
SPEC. | B2-6C | |||||||||||||||||||||||
NP3118 |
Parts
Part Number | Description | Quantity |
---|---|---|
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
G8AP1003A01SP | TOOL REST | 1.000 EA |
B2FH2806A01SP | CONTACT WHEEL GUARD | 1.000 EA |
B2FH2801A01SP | GRINDER GUARD, MACH | 1.000 EA |
HA6134A01SP | TRACKING ARM, MACH | 1.000 EA |
B2AP3003A01SP | IDLER WHEEL -- BELT GRINDER | 1.000 EA |
B2AP5001A01SP | CONTACT WHEEL ASSY WITH RUBBER THREAD | 1.000 EA |
XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
AB248 | ABRASIVE BELT, 2" X 48", 80 GRIT,CERAMIC | 1.000 EA |
B2FH2810A01SP | GUARD (HALF) MACHINED, USE W/B2FH2811A01 | 1.000 EA |
B2FH2808A01SP | GUARD COVER, MACH | 1.000 EA |
MN902 | MANUAL FOR BELT GRINDERS | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 594.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 480.00 USD |
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 975.00 USD |
GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 448.00 USD |
AB248 | 2' X 48' 80 GRIT GRINDER BELT | 60.00 USD |