Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
330B
.75HP, 3000/3600RPM, 3PH, 50/60HZ, 3524M
Product Information Packet PDF
Ship Weight | 56.000 LB |
---|---|
UPC | 781568127483 |
Specs
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Nameplate Output
.75
Number of Poles
2
Phase
3
Product Style
GRINDER
Shaft Diameter
0.750 IN
Speed
3000 rpm
3600 rpm
3600 rpm
Voltage
208 V
230 V
460 V
230 V
460 V
Wheel Bore Size
0.7500 IN
Wheel Diameter
8.0000 IN
Nameplate
CAT.NO. | 330B | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | .75 | VOLTS | 208-230/460 | |||||||||||||||||||||||||||||||||
PHASE | 3 | AMPS | 1.5-1.4/.7 | |||||||||||||||||||||||||||||||||
HZ | 50//60 | RPM | 3000//3600 | |||||||||||||||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||||||||||||||
SPEC. | G8-170-13 | |||||||||||||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||||||||||||
NP3411L |
Parts
Part Number | Description | Quantity |
---|---|---|
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
A82 | 8" COTTON BUFFING WHEEL 3/4 " BORE | 65.00 USD |