Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
332B
24C 4P BUFFER
Product Information Packet PDF
Ship Weight | 55.000 LB |
---|---|
UPC | 781568127452 |
Specs
Frequency
60.00 Hz
Nameplate Output
.75
Number of Poles
4
Phase
1
Product Style
BUFFER
Shaft Diameter
0.750 IN
Speed
1800 rpm
Voltage
115 V
230 V
230 V
Wheel Bore Size
0.7500 IN
Wheel Diameter
8.0000 IN
Nameplate
CAT.NO. | 332B | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | .75 | VOLTS | 115/230 | |||||||||||||||||||||||||||||||||
PHASE | 1 | AMPS | 7.3/3.65 | |||||||||||||||||||||||||||||||||
HZ | 60 | RPM | 1800 | |||||||||||||||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||||||||||||||
SPEC. | G8-169-60 | |||||||||||||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||||||||||||
NP3352L |
Parts
Part Number | Description | Quantity |
---|---|---|
OC3012F12SP | CYL OIL CAP 12MFD/370V | 1.000 EA |
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 2.000 EA |
XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
A82 | 8" COTTON BUFFING WHEEL 3/4 " BORE | 65.00 USD |
BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 5,877.00 USD |
BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | 6,648.00 USD |