Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
333B
.75HP, 3600RPM, 1PH, 60HZ, 3524C, BUFF
Product Information Packet PDF
Ship Weight | 56.000 LB |
---|---|
UPC | 781568127469 |
Specs
Frequency
60.00 Hz
Nameplate Output
.75
Number of Poles
2
Phase
1
Shaft Diameter
0.750 IN
Speed
3600 rpm
Voltage
115 V
230 V
230 V
Nameplate
CAT.NO. | 333B | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | .75 | VOLTS | 115/230 | |||||||||||||||||||||||||||||||||
PHASE | 1 | AMPS | 4.8/2.4 | |||||||||||||||||||||||||||||||||
HZ | 60 | RPM | 3600 | |||||||||||||||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||||||||||||||
SPEC. | G8-169-11 | |||||||||||||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||||||||||||
NP3352L |
Parts
Part Number | Description | Quantity |
---|---|---|
OC3016F12SP | CYL OIL CAP 16MFD/370V | 1.000 EA |
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 2.000 EA |
XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
A82 | 8" COTTON BUFFING WHEEL 3/4 " BORE | 65.00 USD |
BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 5,877.00 USD |
BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | 6,648.00 USD |