Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
342
.25/.06HP, 3000/1500RPM, 1PH, 50HZ, 3424S
Product Information Packet PDF
Ship Weight | 31.000 LB |
---|---|
UPC | 781568162309 |
Specs
Frequency
50.00 Hz
Nameplate Output
.25/.06
Number of Poles
2
4
4
Phase
1
Product Style
DENTAL LATHE
Shaft Diameter
0.376 IN
Speed
1500 rpm
3000 rpm
3000 rpm
Voltage
220 V
240 V
240 V
Nameplate
CAT.NO. | 342 | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | L34-25W25 | ||||||||||||||||||
HP | .25/.06 | ||||||||||||||||||
VOLTS | 220-240 | ||||||||||||||||||
PHASE | 1 | AMPS | 1.5/1.2 | ||||||||||||||||
CYCLE | 50 | ||||||||||||||||||
RPM | 3000/1500 | ||||||||||||||||||
CL | B | ||||||||||||||||||
RATING | 40C AMB-CONT | ||||||||||||||||||
SERIAL | |||||||||||||||||||
NP3351L |
Parts
Part Number | Description | Quantity |
---|---|---|
SP9019SP | SWITCH 7563K6 (EATON) | 1.000 EA |
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
MN904 | Baldor Polishing Lathes 6/05 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
R1 | DR-3544 R1 RH CHUCK | 164.00 USD |
R2 | DR-3546B R2 RH WHEEL CHUCK | 120.00 USD |
R5A | BURR CHUCK-RH | 270.00 USD |
R6 | ARBOR BAND CHUCK | 91.00 USD |
L3 | DR-3545 LH HD WHEEL CHUCK | 157.00 USD |
L4 | DR-3547B L4 LH SF WHEEL CHUCK | 182.00 USD |