English
English
français (Canada)
Go

353T

.25/.06HP, 3450/1725RPM, 1PH, 60HZ, 3520Q

Product Information Packet PDF

Ship Weight 35.000 LB
UPC 781568127810

Specs

Frequency 60.00 Hz
Nameplate Output .25/.06
Number of Poles 2
4
Phase 1
Shaft Diameter 0.376 IN
Speed 1725 rpm
3450 rpm
Voltage 115 V
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
CAT.NO. 353T
SPEC. L35-150-156
HP .25/.06
VOLTS 115
PHASE 1 AMPS 3/1.5
CYCLE 60
RPM 3450/1725
CL F
RATING 40C AMB-CONT
SERIAL
NP3356L

Parts

Part Number Description Quantity
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN904 Baldor Polishing Lathes 6/05 1.000 EA

Accessories

Part Number Description List Price
R1 DR-3544 R1 RH CHUCK 164.00 USD
R2 DR-3546B R2 RH WHEEL CHUCK 120.00 USD
R5A BURR CHUCK-RH 270.00 USD
R6 ARBOR BAND CHUCK 91.00 USD
L3 DR-3545 LH HD WHEEL CHUCK 157.00 USD
L4 DR-3547B L4 LH SF WHEEL CHUCK 182.00 USD