Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
359T
.5HP, 3450RPM, 1PH, 60HZ, 3520S, LATH
Product Information Packet PDF
Ship Weight | 36.000 LB |
---|---|
UPC | 781568127834 |
Specs
Frequency
60.00 Hz
Nameplate Output
.5
Number of Poles
2
Phase
1
Product Style
DENTAL LATHE
Shaft Diameter
0.376 IN
Speed
3450 rpm
Voltage
115 V
Nameplate
CAT.NO. | 359T | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | L35-166-158 | |||||||||||||||||
HP | .5 | |||||||||||||||||
VOLTS | 115 | |||||||||||||||||
PHASE | 1 | AMPS | 4.7 | |||||||||||||||
CYCLE | 60 | |||||||||||||||||
RPM | 3450 | |||||||||||||||||
CL | F | |||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||
SERIAL | ||||||||||||||||||
NP3356L |
Parts
Part Number | Description | Quantity |
---|---|---|
SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN904 | Baldor Polishing Lathes 6/05 | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
R1 | DR-3544 R1 RH CHUCK | 164.00 USD |
R2 | DR-3546B R2 RH WHEEL CHUCK | 120.00 USD |
R5A | BURR CHUCK-RH | 270.00 USD |
R6 | ARBOR BAND CHUCK | 91.00 USD |
L3 | DR-3545 LH HD WHEEL CHUCK | 157.00 USD |
L4 | DR-3547B L4 LH SF WHEEL CHUCK | 182.00 USD |