English
English
français (Canada)
Go

380T

28L 2/4P POLISHING LATHE DBL-SHAFT MT

Product Information Packet PDF

Ship Weight 42.000 LB
UPC 781568127841

Specs

Frequency 60.00 Hz
Nameplate Output .33/.17
Number of Poles 2
4
Phase 1
Product Style DENTAL LATHE
Shaft Diameter 0.376 IN
Speed 1710 rpm
3430 rpm
Voltage 115 V
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
CAT.NO. 380T
SPEC. L35-242G0330
HP .33/.17
VOLTS 115
PHASE 1 AMPS 3.8/2.4
CYCLE 60
RPM 3430/1710
CL B
RATING 40C AMB-CONT
SERIAL
NP3356L

Performance

Performance at 115 V, 60 Hz, 0.33 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.2367 Ohms A Ph / 13.494 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 2.54 LB-FT
Pull-Up Torque 0.75 LB-FT
Locked-Rotor Torque 1 LB-FT
Starting Current 24 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 32.0 60.0 74.0 83.0 87.0 89.0 90.0 0.0
Efficiency 0.0 52.0 63.4 66.1 65.1 61.5 53.5 0.0
Speed (RPM) 3,589 3,558 3,524 3,480 3,429 3,364 3,227 0
Line Amps 1.51 1.82 2.30 2.98 3.77 4.72 6.24 0.00

Performance Curves

Performance at 115 V, 60 Hz, 0.17 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.2524 Ohms A Ph / 13.492 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 1.55 LB-FT
Pull-Up Torque 0.636 LB-FT
Locked-Rotor Torque 1.03 LB-FT
Starting Current 23.5 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 25.0 42.0 59.0 70.0 78.0 83.0 87.0 0.0
Efficiency 0.0 42.4 56.2 60.3 60.1 56.7 48.7 0.0
Speed (RPM) 1,793 1,778 1,760 1,738 1,710 1,674 1,603 0
Line Amps 1.47 1.53 1.72 1.99 2.35 2.84 3.64 0.00

Performance Curves

Parts

Part Number Description Quantity
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN904 Baldor Polishing Lathes 6/05 1.000 EA

Accessories

Part Number Description List Price
R1 DR-3544 R1 RH CHUCK 164.00 USD
R2 DR-3546B R2 RH WHEEL CHUCK 120.00 USD
R5A BURR CHUCK-RH 270.00 USD
R6 ARBOR BAND CHUCK 91.00 USD
L3 DR-3545 LH HD WHEEL CHUCK 157.00 USD
L4 DR-3547B L4 LH SF WHEEL CHUCK 182.00 USD