English
English
français (Canada)
Go

407B

28C 4P BUFFER

Product Information Packet PDF

Ship Weight 60.000 LB
UPC 781568492598

Specs

Frequency 60.00 Hz
Nameplate Output 1
Number of Poles 4
Phase 1
Product Style BUFFER
Shaft Diameter 0.875 IN
Speed 1800 rpm
Voltage 115 V
230 V
Wheel Bore Size 0.8750 IN
Wheel Diameter 10.0000 IN
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
CAT.NO. 407B
HP 1 VOLTS 115/230
PHASE 1 AMPS 9.8/4.9
HZ 60 RPM 1800
SER.NO
SPEC. G10-168-2
BLANK
NP3352L

Parts

Part Number Description Quantity
OC3012F12SP CYL OIL CAP 12MFD/370V 1.000 EA
SP9000SP 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 1.000 EA
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G8EP3900A01SP ENDPLATE, MACH 1.000 EA
G8EP3900A01SP ENDPLATE, MACH 1.000 EA
XY8809A62SP 7/8-9 NUT L.H. HEX (NC) 1.000 EA
XY8809A12SP 7/8-9 NUT R.H. HEX (NC) 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 594.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 480.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 448.00 USD
A103 10" COTTON BUFFING WHEEL (G0AP3004) 69.00 USD
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz