Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
409B
28M 4P BUFFER
Product Information Packet PDF
Ship Weight | 59.000 LB |
---|---|
UPC | 781568127513 |
Specs
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Nameplate Output
1.5
Number of Poles
4
Phase
3
Product Style
BUFFER
Shaft Diameter
0.875 IN
Speed
1500 rpm
1800 rpm
1800 rpm
Voltage
208 V
230 V
460 V
230 V
460 V
Wheel Bore Size
0.8750 IN
Wheel Diameter
10.0000 IN
Nameplate
CAT.NO. | 409B | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | 1.5 | VOLTS | 208-230/460 | |||||||||||||||||||||||||||||||||
PHASE | 3 | AMPS | 4.6-4.4/2.2 | |||||||||||||||||||||||||||||||||
HZ | 60//50 | RPM | 1800//1500 | |||||||||||||||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||||||||||||||
SPEC. | G10-167G0360 | |||||||||||||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||||||||||||
NP3411L |
Performance
Performance at 460 V, 50 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
17.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
20.26 LB-FT
Pull-Up Torque
13.77 LB-FT
Locked-Rotor Torque
17.79 LB-FT
Starting Current
13.88 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 9.0 | 35.0 | 56.0 | 69.0 | 77.0 | 81.0 | 84.0 | 0.0 |
Efficiency | 0.0 | 77.1 | 82.7 | 83.0 | 81.1 | 78.6 | 74.9 | 0.0 |
Speed (RPM) | 1,498 | 1,484 | 1,466 | 1,447 | 1,426 | 1,401 | 1,370 | 0 |
Line Amps | 1.27 | 1.32 | 1.53 | 1.83 | 2.21 | 2.70 | 3.20 | 0.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 2.000 EA |
XY8809A62SP | 7/8-9 NUT L.H. HEX (NC) | 1.000 EA |
XY8809A12SP | 7/8-9 NUT R.H. HEX (NC) | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
A103 | 10" COTTON BUFFING WHEEL (G0AP3004) | 98.00 USD |