English
English
français (Canada)
Go

410B

1.5HP, 3600RPM, 1PH, 60HZ, 3528C, BUFF

Product Information Packet PDF

Ship Weight 61.000 LB
UPC 781568492604

Specs

Frequency 60.00 Hz
Nameplate Output 1.5
Number of Poles 2
Phase 1
Product Style BUFFER
Shaft Diameter 0.875 IN
Speed 3600 rpm
Voltage 115 V
230 V
Wheel Bore Size 0.8750 IN
Wheel Diameter 10.0000 IN
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
CAT.NO. 410B
HP 1.5 VOLTS 115/230
PHASE 1 AMPS 13.8/6.9
HZ 60 RPM 3600
SER.NO
SPEC. G10-168-1
BLANK
NP3352L

Performance

Performance at 230 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.97 Ohms A Ph / 7.6 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 3.6 LB-FT
Pull-Up Torque 0.5 LB-FT
Locked-Rotor Torque 1 LB-FT
Starting Current 24 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 15.0 49.0 71.0 80.0 86.0 88.0 0.0 0.0
Efficiency 0.0 70.5 76.4 78.4 74.1 63.3 0.0 0.0
Speed (RPM) 3,580 3,512 3,429 3,330 3,200 2,951 0 0
Line Amps 2.75 3.50 4.50 5.83 7.65 10.95 0.00 0.00

Performance Curves

Parts

Part Number Description Quantity
OC3016F12SP CYL OIL CAP 16MFD/370V 1.000 EA
SP9000SP 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 1.000 EA
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G8EP3900A01SP ENDPLATE, MACH 1.000 EA
G8EP3900A01SP ENDPLATE, MACH 1.000 EA
XY8809A62SP 7/8-9 NUT L.H. HEX (NC) 1.000 EA
XY8809A12SP 7/8-9 NUT R.H. HEX (NC) 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 838.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 677.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 1,375.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 632.00 USD
A103 10" COTTON BUFFING WHEEL (G0AP3004) 98.00 USD
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz 5,877.00 USD
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz 6,648.00 USD