Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
412B
1.5HP, 3000/3600RPM, 3PH, 50/60HZ, 3528M
Product Information Packet PDF
Ship Weight | 62.000 LB |
---|---|
UPC | 781568127520 |
Specs
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Nameplate Output
1.5
Number of Poles
2
Phase
3
Product Style
BUFFER
Shaft Diameter
0.875 IN
Speed
3000 rpm
3600 rpm
3600 rpm
Voltage
208 V
230 V
460 V
230 V
460 V
Wheel Bore Size
0.8750 IN
Wheel Diameter
10.0000 IN
Nameplate
CAT.NO. | 412B | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | 1.5 | VOLTS | 208-230/460 | |||||||||||||||||||||||||||||||||
PHASE | 3 | AMPS | 4.6/2.3 | |||||||||||||||||||||||||||||||||
HZ | 50//60 | RPM | 3000//3600 | |||||||||||||||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||||||||||||||
SPEC. | G10-167-3 | |||||||||||||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||||||||||||
NP3411L |
Parts
Part Number | Description | Quantity |
---|---|---|
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 2.000 EA |
XY8809A62SP | 7/8-9 NUT L.H. HEX (NC) | 1.000 EA |
XY8809A12SP | 7/8-9 NUT R.H. HEX (NC) | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
A103 | 10" COTTON BUFFING WHEEL (G0AP3004) | 98.00 USD |