Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
500
.5HP, 3600RPM, 1PH, 60HZ, 3524C, 3524C, TENV
Product Information Packet PDF
Ship Weight | 109.000 LB |
---|---|
UPC | 781568127339 |
Specs
Frequency
60.00 Hz
Nameplate Output
.5
Number of Poles
2
Phase
1
Product Style
GRINDER
Shaft Diameter
0.750 IN
Speed
3600 rpm
Voltage
115 V
Wheel Bore Size
1.2500 IN
Wheel Diameter
6.0000 IN
Wheel Face
1.0000 IN
Nameplate
CAT.NO. | 500 | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | .5 | VOLTS | 115 | |||||||||||||||||||||
PHASE | 1 | AMPS | 5 | |||||||||||||||||||||
HZ | 60 | RPM | 3600 | |||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||
SPEC. | A-559-343 | |||||||||||||||||||||||
NP3118 |
Parts
Part Number | Description | Quantity |
---|---|---|
OC3012F12SP | CYL OIL CAP 12MFD/370V | 1.000 EA |
SP9019SP | SWITCH 7563K6 (EATON) | 1.000 EA |
G9AP5000A01SP | TOOL REST ASSEMBLY | 1.000 EA |
G9AP1006A01SP | GRINDER LIGHT VIMCO | 1.000 EA |
HA1005A03SP | SLINGER, OD 1.750, ID .938, 205 BRG | 2.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
GA7 | DIAMOND NIB FOR GA8 | 244.00 USD |
GA8 | WHEEL DRESSER | 986.00 USD |
C61 | 60 GRIT CARBIDE GRINDING WHEEL | 371.00 USD |
C121 | 120 GRIT CARBIDE GRINDING WHEEL | 371.00 USD |
S46 | 46 GRIT GRINDING WHEEL/ALUM OXIDE | 294.00 USD |
S61 | 60 GRIT GRINDING WHEEL/ ALUM. OXIDE | 294.00 USD |
BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 5,877.00 USD |
BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | 6,648.00 USD |