English
English
français (Canada)
Go

510

.5HP, 3000/3600RPM, 3PH, 50/60HZ, 3524M

Product Information Packet PDF

Ship Weight 109.000 LB
UPC 781568127346

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output .5
Number of Poles 2
Phase 3
Product Style GRINDER
Shaft Diameter 0.750 IN
Speed 3000 rpm
3600 rpm
Voltage 208 V
230 V
460 V
Wheel Bore Size 1.2500 IN
Wheel Diameter 6.0000 IN
Wheel Face 1.0000 IN
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
CAT.NO. 510
HP .5 VOLTS 208-230/460
PHASE 3 AMPS 2/1
HZ 50//60 RPM 3000//3600
SER.NO
SPEC. A-597-341
NP3118

Parts

Part Number Description Quantity
SP9035SP SWITCH HMA250-73(CARLING) 1.000 EA
G9AP5000A01SP TOOL REST ASSEMBLY 1.000 EA
G9AP1006A01SP GRINDER LIGHT VIMCO 1.000 EA
HA1005A03SP SLINGER, OD 1.750, ID .938, 205 BRG 2.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 838.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 677.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 1,375.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 632.00 USD
GA7 DIAMOND NIB FOR GA8 244.00 USD
GA8 WHEEL DRESSER 986.00 USD
C61 60 GRIT CARBIDE GRINDING WHEEL 371.00 USD
C121 120 GRIT CARBIDE GRINDING WHEEL 371.00 USD
S46 46 GRIT GRINDING WHEEL/ALUM OXIDE 294.00 USD
S61 60 GRIT GRINDING WHEEL/ ALUM. OXIDE 294.00 USD