English
English
français (Canada)
Go

532

.5HP, 3000/3600RPM, 3PH, 50/60HZ, 3524M

Product Information Packet PDF

Ship Weight 109.000 LB
UPC 781568127322

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output .5
Number of Poles 2
Phase 3
Product Style GRINDER
Shaft Diameter 0.750 IN
Speed 3000 rpm
3600 rpm
Voltage 208 V
230 V
460 V
Wheel Bore Size 1.2500 IN
Wheel Diameter 6.0000 IN
Wheel Face 1.0000 IN
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
CAT.NO. 532
HP .5 VOLTS 208-230/460
PHASE 3 AMPS 2/1
HZ 50//60 RPM 3000//3600
SER.NO
SPEC. A-742-341
NP3118

Parts

Part Number Description Quantity
SP9035SP SWITCH HMA250-73(CARLING) 1.000 EA
G9AP1006A01SP GRINDER LIGHT VIMCO 1.000 EA
HA1005A03SP SLINGER, OD 1.750, ID .938, 205 BRG 2.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
G9AP5000A01SP TOOL REST ASSEMBLY 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 838.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 677.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 1,375.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 632.00 USD
D501 GENERAL PURPOSE DIAMOND WHEEL 1,702.00 USD
D502 FINE FINISH DIAMOND WHEEL 1,702.00 USD