602E
MPS 2P GRNDR
Product Information Packet PDF
Ship Weight | 30.000 LB |
---|---|
UPC | 781568377970 |
Specs
Frequency
60.00 Hz
Nameplate Output
.33
Number of Poles
2
Phase
1
Product Style
GRINDER
Shaft Diameter
0.500 IN
Speed
3600 rpm
Voltage
115 V
Wheel Bore Size
0.5000 IN
Wheel Diameter
6.0000 IN
Wheel Face
0.7500 IN
Drawings
CAD File
Accessories
Part Number | Description | List Price |
---|---|---|
GA16E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 546.00 USD |
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
GA13 | EYE SHIELD GLASS ASSEMBLY FOR 6" GRINDER | |
B66 | 6" 36 GRIT GRINDING WHEEL | |
B67 | 6" 60 GRIT GRINDING WHEEL | |
W64 | 6" WIRE BRUSH WHEEL | |
BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 5,877.00 USD |
BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | 6,648.00 USD |