English
English
français (Canada)
Go

623ED

.33HP, 3600RPM, 1PH, 60HZ, 3320C, GRND

Product Information Packet PDF

Ship Weight 61.000 LB
UPC 781568220979
Product has been discontinued

Specs

Frequency 60.00 Hz
Nameplate Output .33
Number of Poles 2
Phase 1
Product Style GRINDER
Shaft Diameter 0.500 IN
Speed 3600 rpm
Voltage 115 V
Wheel Bore Size 0.5000 IN
Wheel Diameter 6.0000 IN
Wheel Face 0.7500 IN
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
Part Number Description List Price
GA16E PEDESTAL LIGHT INDUSTRIAL,STEEL 546.00 USD
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 838.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 677.00 USD
B66 6" 36 GRIT GRINDING WHEEL
B67 6" 60 GRIT GRINDING WHEEL
GA9 PAIR LIGHTED EYESHIELDS 353.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 195.00 USD
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz