English
English
français (Canada)
Go

632E

.25HP, 1800RPM, 1PH, 60HZ, 3320C, GRND

Product Information Packet PDF

Ship Weight 47.000 LB
UPC 781568126929
Product has been discontinued

Specs

Frequency 60.00 Hz
Nameplate Output .25
Number of Poles 4
Phase 1
Product Style GRINDER
Shaft Diameter 0.500 IN
Speed 1800 rpm
Voltage 115 V
Wheel Bore Size 0.5000 IN
Wheel Diameter 6.0000 IN
Wheel Face 0.7500 IN
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
GA16E PEDESTAL LIGHT INDUSTRIAL,STEEL 546.00 USD
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 838.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 677.00 USD
GA10 PAIR EYESHIELDS 161.00 USD
GA24 WATER POT 102.00 USD
B66 6" 36 GRIT GRINDING WHEEL
B67 6" 60 GRIT GRINDING WHEEL
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz 5,877.00 USD
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz 6,648.00 USD