English
English
français (Canada)
Go

662R

.33HP, 3600RPM, 1PH, 60HZ, 3320S, BUFF

Product Information Packet PDF

Ship Weight 29.000 LB
UPC 781568167854
Product has been discontinued

Specs

Frequency 60.00 Hz
Nameplate Output .33
Number of Poles 2
Phase 1
Product Style GRINDER
Shaft Diameter 0.500 IN
Speed 3600 rpm
Voltage 115 V
Wheel Bore Size 0.5000 IN
Wheel Diameter 6.0000 IN
Wheel Face 0.7500 IN
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
GA16RE PEDESTAL LIGHT INDUSTRIAL,STEEL-RED 546.00 USD
GA14R PEDESTAL FABRICATED STEEL W/SHELVES-RED 871.00 USD
GA16R PEDESTAL IND., CAST IRON 6" - 10" RED 918.00 USD
B66 6" 36 GRIT GRINDING WHEEL
B67 6" 60 GRIT GRINDING WHEEL
W64 6" WIRE BRUSH WHEEL
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz 5,877.00 USD
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz 6,648.00 USD