Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
7306
.5HP, 1800RPM, 1PH, 60HZ, 3420C, GRND
Product Information Packet PDF
Ship Weight | 70.000 LB |
---|---|
UPC | 781568126974 |
Specs
Frequency
60.00 Hz
Nameplate Output
.5
Number of Poles
4
Phase
1
Product Style
GRINDER
Shaft Diameter
0.625 IN
Speed
1800 rpm
Voltage
115 V
230 V
230 V
Wheel Bore Size
0.6250 IN
Wheel Diameter
7.0000 IN
Wheel Face
1.0000 IN
Nameplate
CAT.NO. | 7306 | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | .5 | VOLTS | 115/230 | |||||||||||||||||||||
PHASE | 1 | AMPS | 3.8/1.9 | |||||||||||||||||||||
HZ | 60 | RPM | 1800 | |||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||
SPEC. | G7-306-385 | |||||||||||||||||||||||
NP3118 |
Performance
Performance at 115 V, 60 Hz, 0.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.01 Ohms A Ph / 22.2 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
3.11 LB-FT
Pull-Up Torque
0.228 LB-FT
Locked-Rotor Torque
0.275 LB-FT
Starting Current
19.71 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 58.0 | 83.0 | 91.0 | 94.0 | 95.0 | 95.0 | 95.0 | 0.0 |
Efficiency | 0.0 | 54.9 | 69.7 | 75.3 | 76.7 | 75.1 | 72.0 | 0.0 |
Speed (RPM) | 1,797 | 1,781 | 1,765 | 1,746 | 1,722 | 1,702 | 1,678 | 0 |
Line Amps | 1.20 | 1.78 | 2.56 | 3.45 | 3.80 | 5.26 | 5.96 | 0.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
OC3008F12SP | CYL OIL CAP 8MFD/370V | 1.000 EA |
SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G7FH1800A01GSP | GRINDER GUARD, MACH | 1.000 EA |
XY6311A12SP | HEX NUT 5/8-11 | 1.000 EA |
G6AP1008A01SP | TOOLREST, MACH/PRIMED | 1.000 EA |
HA6064A01SP | PAINT/PRIME HA6064A01 | 1.000 EA |
G6AP1008A01SP | TOOLREST, MACH/PRIMED | 1.000 EA |
HA6064A01SP | PAINT/PRIME HA6064A01 | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 387.00 USD |
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 594.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 480.00 USD |
GA9 | PAIR LIGHTED EYESHIELDS | 250.00 USD |
GA9-1 | SINGLE LIGHTED EYESHIELD | 138.00 USD |
GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 278.00 USD |
GA11 | PAIR EYESHIELDS | 120.00 USD |
GA24 | WATER POT | 72.00 USD |
B73 | 7" 36 GRIT GRINDING WHEEL | 72.00 USD |
B74 | 7" 60 GRIT GRINDING WHEEL | 72.00 USD |
BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | |
BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | |
DC7 | DUST CONTROL UNIT | 3,210.00 USD |