English
English
français (Canada)
Go

7306D

.5HP, 1800RPM, 1PH, 60HZ, 3420C, GRND

Product Information Packet PDF

Ship Weight 84.000 LB
UPC 781568127032

Specs

Frequency 60.00 Hz
Nameplate Output .5
Number of Poles 4
Phase 1
Product Style GRINDER
Shaft Diameter 0.625 IN
Speed 1800 rpm
Voltage 115 V
230 V
Wheel Bore Size 0.6250 IN
Wheel Diameter 7.0000 IN
Wheel Face 1.0000 IN
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
CAT.NO. 7306D
HP .5 VOLTS 115/230
PHASE 1 AMPS 3.8/1.9
HZ 60 RPM 1800
SER.NO
SPEC. G7-307-385
NP3118

Performance

Performance at 115 V, 60 Hz, 0.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.01 Ohms A Ph / 22.2 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 3.11 LB-FT
Pull-Up Torque 0.228 LB-FT
Locked-Rotor Torque 0.275 LB-FT
Starting Current 19.71 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 58.0 83.0 91.0 94.0 95.0 95.0 95.0 0.0
Efficiency 0.0 54.9 69.7 75.3 76.7 75.1 72.0 0.0
Speed (RPM) 1,797 1,781 1,765 1,746 1,722 1,702 1,678 0
Line Amps 1.20 1.78 2.56 3.45 3.80 5.26 5.96 0.00

Performance Curves

Parts

Part Number Description Quantity
OC3008F12SP CYL OIL CAP 8MFD/370V 1.000 EA
SP9000SP 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 1.000 EA
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G7FH1800A01GSP GRINDER GUARD, MACH 1.000 EA
XY6311A12SP HEX NUT 5/8-11 1.000 EA
G6AP1008A01SP TOOLREST, MACH/PRIMED 1.000 EA
HA6064A01SP PAINT/PRIME HA6064A01 1.000 EA
G6AP1008A01SP TOOLREST, MACH/PRIMED 1.000 EA
HA6064A01SP PAINT/PRIME HA6064A01 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 2.000 EA
HA6094A01SP CLAMP FOR SUPPORT ARM X PLATED 2.000 EA
GA24 WATER POT ASSY 1.000 EA
GA25 TOOL TRAY ASSY 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA16E PEDESTAL LIGHT INDUSTRIAL,STEEL 387.00 USD
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 594.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 480.00 USD
B73 7" 36 GRIT GRINDING WHEEL 72.00 USD
B74 7" 60 GRIT GRINDING WHEEL 72.00 USD
GA9 PAIR LIGHTED EYESHIELDS 250.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 138.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 278.00 USD
GA11 PAIR EYESHIELDS 120.00 USD
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz
DC7 DUST CONTROL UNIT 3,210.00 USD