English
English
français (Canada)
Go

7307

.5HP, 3600RPM, 1PH, 60HZ, 3420C, GRND

Product Information Packet PDF

Ship Weight 70.000 LB
UPC 781568126981

Specs

Frequency 60.00 Hz
Nameplate Output .5
Number of Poles 2
Phase 1
Product Style GRINDER
Shaft Diameter 0.625 IN
Speed 3600 rpm
Voltage 115 V
230 V
Wheel Bore Size 0.6250 IN
Wheel Diameter 7.0000 IN
Wheel Face 1.0000 IN
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
CAT.NO. 7307
HP .5 VOLTS 115/230
PHASE 1 AMPS 3.4/1.7
HZ 60 RPM 3600
SER.NO
SPEC. G7-306-30
NP0113

Parts

Part Number Description Quantity
SP9000SP 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 1.000 EA
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G7FH1800A01GSP GRINDER GUARD, MACH 1.000 EA
XY6311A12SP HEX NUT 5/8-11 1.000 EA
G6AP1008A01SP TOOLREST, MACH/PRIMED 1.000 EA
HA6064A01SP PAINT/PRIME HA6064A01 1.000 EA
G6AP1008A01SP TOOLREST, MACH/PRIMED 1.000 EA
HA6064A01SP PAINT/PRIME HA6064A01 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 2.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA16E PEDESTAL LIGHT INDUSTRIAL,STEEL 387.00 USD
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 594.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 480.00 USD
GA9 PAIR LIGHTED EYESHIELDS 250.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 138.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 278.00 USD
GA11 PAIR EYESHIELDS 120.00 USD
GA24 WATER POT 72.00 USD
B73 7" 36 GRIT GRINDING WHEEL 72.00 USD
B74 7" 60 GRIT GRINDING WHEEL 72.00 USD
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz
DC7 DUST CONTROL UNIT 3,210.00 USD