Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
7307D
.5HP, 3600RPM, 1PH, 60HZ, 3420C, GRND
Product Information Packet PDF
Ship Weight | 84.000 LB |
---|---|
UPC | 781568127049 |
Specs
Frequency
60.00 Hz
Nameplate Output
.5
Number of Poles
2
Phase
1
Product Style
GRINDER
Shaft Diameter
0.625 IN
Speed
3600 rpm
Voltage
115 V
230 V
230 V
Wheel Bore Size
0.6250 IN
Wheel Diameter
7.0000 IN
Wheel Face
1.0000 IN
Nameplate
CAT.NO. | 7307D | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | .5 | VOLTS | 115/230 | |||||||||||||||||||||
PHASE | 1 | AMPS | 3.4/1.7 | |||||||||||||||||||||
HZ | 60 | RPM | 3600 | |||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||
SPEC. | G7-307-30 | |||||||||||||||||||||||
NP3118 |
Parts
Part Number | Description | Quantity |
---|---|---|
SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G7FH1800A01GSP | GRINDER GUARD, MACH | 1.000 EA |
XY6311A12SP | HEX NUT 5/8-11 | 1.000 EA |
G6AP1008A01SP | TOOLREST, MACH/PRIMED | 1.000 EA |
HA6064A01SP | PAINT/PRIME HA6064A01 | 1.000 EA |
G6AP1008A01SP | TOOLREST, MACH/PRIMED | 1.000 EA |
HA6064A01SP | PAINT/PRIME HA6064A01 | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
HA6094A01SP | CLAMP FOR SUPPORT ARM X PLATED | 2.000 EA |
GA24 | WATER POT ASSY | 1.000 EA |
GA25 | TOOL TRAY ASSY | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 387.00 USD |
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 594.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 480.00 USD |
B73 | 7" 36 GRIT GRINDING WHEEL | 72.00 USD |
B74 | 7" 60 GRIT GRINDING WHEEL | 72.00 USD |
GA9 | PAIR LIGHTED EYESHIELDS | 250.00 USD |
GA9-1 | SINGLE LIGHTED EYESHIELD | 138.00 USD |
GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 278.00 USD |
GA11 | PAIR EYESHIELDS | 120.00 USD |
BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | |
BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | |
DC7 | DUST CONTROL UNIT | 3,210.00 USD |