Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
7309D
.5HP, 3000/3600RPM, 3PH, 50/60HZ, 3420M, GRND
Product Information Packet PDF
Ship Weight | 87.000 LB |
---|---|
UPC | 781568127056 |
Specs
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Nameplate Output
.5
Number of Poles
2
Phase
3
Product Style
GRINDER
Shaft Diameter
0.625 IN
Speed
3000 rpm
3600 rpm
3600 rpm
Voltage
208 V
230 V
460 V
230 V
460 V
Wheel Bore Size
0.6250 IN
Wheel Diameter
7.0000 IN
Wheel Face
1.0000 IN
Nameplate
CAT.NO. | 7309D | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | .5 | VOLTS | 208-230/460 | |||||||||||||||||||||
PHASE | 3 | AMPS | .85-.8/.4 | |||||||||||||||||||||
HZ | 50//60 | RPM | 3000//3600 | |||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||
SPEC. | G7-312-44 | |||||||||||||||||||||||
NP0113 |
Parts
Part Number | Description | Quantity |
---|---|---|
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G7FH1800A01GSP | GRINDER GUARD, MACH | 1.000 EA |
XY6311A12SP | HEX NUT 5/8-11 | 1.000 EA |
G6AP1008A01SP | TOOLREST, MACH/PRIMED | 1.000 EA |
HA6064A01SP | PAINT/PRIME HA6064A01 | 1.000 EA |
G6AP1008A01SP | TOOLREST, MACH/PRIMED | 1.000 EA |
HA6064A01SP | PAINT/PRIME HA6064A01 | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
GA9 | EYESHIELD ASSY | 1.000 EA |
GA24 | WATER POT ASSY | 1.000 EA |
GA25 | TOOL TRAY ASSY | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 387.00 USD |
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 594.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 480.00 USD |
B73 | 7" 36 GRIT GRINDING WHEEL | 72.00 USD |
B74 | 7" 60 GRIT GRINDING WHEEL | 72.00 USD |
GA9 | PAIR LIGHTED EYESHIELDS | 250.00 USD |
GA9-1 | SINGLE LIGHTED EYESHIELD | 138.00 USD |
GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 278.00 USD |
GA11 | PAIR EYESHIELDS | 120.00 USD |
DC7 | DUST CONTROL UNIT | 3,210.00 USD |