English
English
français (Canada)
Go

7312D

.5/.3HP, 3600/1800RPM, 1PH, 60HZ, 3428LC

Product Information Packet PDF

Ship Weight 90.000 LB
UPC 781568210208

Specs

Frequency 60.00 Hz
Nameplate Output .5/.3
Number of Poles 2
4
Phase 1
Product Style GRINDER
Shaft Diameter 0.625 IN
Speed 1800 rpm
3600 rpm
Voltage 115 V
Wheel Bore Size 0.6250 IN
Wheel Diameter 7.0000 IN
Wheel Face 1.0000 IN
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
CAT.NO. 7312D
HP .5/.3 VOLTS 115
PHASE 1 AMPS 5/3.6
HZ 60 RPM 3600/1800
SER.NO
SPEC. G7-0395-0108
NP3118

Parts

Part Number Description Quantity
OC3012F12SP CYL OIL CAP 12MFD/370V 1.000 EA
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G7FH1800A01GSP GRINDER GUARD, MACH 1.000 EA
XY6311A12SP HEX NUT 5/8-11 1.000 EA
G6AP1008A01SP TOOLREST, MACH/PRIMED 2.000 EA
HA6064A01SP PAINT/PRIME HA6064A01 2.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 2.000 EA
HA6094A01SP CLAMP FOR SUPPORT ARM X PLATED 2.000 EA
GA24 WATER POT ASSY 1.000 EA
GA25 TOOL TRAY ASSY 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA16E PEDESTAL LIGHT INDUSTRIAL,STEEL 387.00 USD
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 594.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 480.00 USD
B73 7" 36 GRIT GRINDING WHEEL 72.00 USD
B74 7" 60 GRIT GRINDING WHEEL 72.00 USD
GA9 PAIR LIGHTED EYESHIELDS 250.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 138.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 278.00 USD
GA11 PAIR EYESHIELDS 120.00 USD
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz
DC7 DUST CONTROL UNIT 3,210.00 USD