English
English
français (Canada)
Go

762RE

.5HP, 3600RPM, 1PH, 60HZ, 3420C, GRND

Product Information Packet PDF

Ship Weight 66.000 LB
UPC 781568127766

Specs

Frequency 60.00 Hz
Nameplate Output .5
Number of Poles 2
Phase 1
Product Style GRINDER
Shaft Diameter 0.625 IN
Speed 3600 rpm
Voltage 115 V
Wheel Bore Size 0.6250 IN
Wheel Diameter 7.0000 IN
Wheel Face 1.0000 IN
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
CAT.NO. 762RE
HP .5 VOLTS 115
PHASE 1 AMPS 3.4
HZ 60 RPM 3600
SER.NO
SPEC. G7-304-30
NP0235

Parts

Part Number Description Quantity
SP9000SP 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 1.000 EA
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G7FH1800A01GSP GRINDER GUARD, MACH 1.000 EA
XY6311A12SP HEX NUT 5/8-11 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 2.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN907 INSTR MANUAL GRINDER-BUFFER/WIRE BRUSH 1.000 EA

Accessories

Part Number Description List Price
GA16RE PEDESTAL LIGHT INDUSTRIAL,STEEL-RED 546.00 USD
GA14R PEDESTAL FABRICATED STEEL W/SHELVES-RED 871.00 USD
GA16R PEDESTAL IND., CAST IRON 6" - 10" RED 918.00 USD
B73 7" 36 GRIT GRINDING WHEEL 120.00 USD
B74 7" 60 GRIT GRINDING WHEEL 120.00 USD
W70 W70 WIRE BRUSH WHEEL 130.00 USD
GA9R PAIR LIGHTED EYESHIELDS-RED 353.00 USD
GA9SR PAIR LIGHTED EYESHIELD W/ON-OFF-RED 392.00 USD
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz 5,877.00 USD
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz 6,648.00 USD