English
English
français (Canada)
Go

8102W

24M 4P GRNDR

Product Information Packet PDF

Ship Weight 98.000 LB
UPC 781568127094

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output .75
Number of Poles 4
Phase 3
Product Style GRINDER
Shaft Diameter 0.750 IN
Speed 1500 rpm
1800 rpm
Voltage 208 V
230 V
460 V
Wheel Bore Size 0.7500 IN
Wheel Diameter 8.0000 IN
Wheel Face 1.0000 IN
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
CAT.NO. 8102W
HP .75 VOLTS 208-230/460
PHASE 3 AMPS 3/1.5
HZ 50//60 RPM 1500//1800
SER.NO
SPEC. G8-166G0377
NP0113

Performance

Performance at 460 V, 50 Hz, 0.75 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 24 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 77° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 15.71 LB-FT
Pull-Up Torque 12.63 LB-FT
Locked-Rotor Torque 14.64 LB-FT
Starting Current 13.78 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 9.0 24.0 36.0 47.0 58.0 66.0 72.0 0.0
Efficiency 0.0 57.6 71.5 77.2 79.0 80.0 79.8 0.0
Speed (RPM) 1,498 1,489 1,480 1,470 1,460 1,449 1,438 0
Line Amps 1.30 1.31 1.35 1.43 1.54 1.67 1.83 0.00

Performance Curves

Performance at 460 V, 60 Hz, 0.75 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 24 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 55° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 12.14 LB-FT
Pull-Up Torque 9.18 LB-FT
Locked-Rotor Torque 10.64 LB-FT
Starting Current 12.71 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 9.0 28.0 44.0 57.0 67.0 74.0 79.0 0.0
Efficiency 0.0 65.5 77.0 81.4 82.7 82.7 82.0 0.0
Speed (RPM) 1,798 1,787 1,776 1,765 1,752 1,739 1,725 0
Line Amps 0.95 0.96 1.03 1.13 1.27 1.43 1.62 0.00

Performance Curves

Parts

Part Number Description Quantity
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G8EP3900A01SP ENDPLATE, MACH 2.000 EA
G8FH1800A01SP GRINDER GUARD - R.H. 8" GRINDER 1.000 EA
G8FH1802A01SP GRINDER GUARD - L.H. 8" GRINDER 1.000 EA
HA6099A01SP 8" GRINDER TOOL REST SUPPORT 1.000 EA
HA6099A01SP 8" GRINDER TOOL REST SUPPORT 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
XY7510A12SP 3/4-10 NUT R.H. HEX (NC) ZINC PLATED 1.000 EA
G8FH1801A01SP GUARD COVER - R.H. 8" GRINDER 1.000 EA
G8FH1803A01SP GUARD COVER - L.H. 8" GRINDER 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 594.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 480.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 448.00 USD
GA24 WATER POT 72.00 USD
B80 8" 36 GRIT GRINDING WHEEL 86.00 USD
B81 8" 60 GRIT GRINDING WHEEL 86.00 USD
GA9 PAIR LIGHTED EYESHIELDS 250.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 138.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 278.00 USD
GA11 PAIR EYESHIELDS 120.00 USD
DC8 DUST CONTROL UNIT 3,210.00 USD