Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
8107WD
.75HP, 3600RPM, 1PH, 60HZ, 3524C, GRND
Product Information Packet PDF
Ship Weight | 111.000 LB |
---|---|
UPC | 781568127131 |
Specs
Frequency
60.00 Hz
Nameplate Output
.75
Number of Poles
2
Phase
1
Shaft Diameter
0.750 IN
Speed
3600 rpm
Voltage
115 V
230 V
230 V
Nameplate
CAT.NO. | 8107WD | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | .75 | VOLTS | 115/230 | |||||||||||||||||||||
PHASE | 1 | AMPS | 4.8/2.4 | |||||||||||||||||||||
HZ | 60 | RPM | 3600 | |||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||
SPEC. | G8-231-11 | |||||||||||||||||||||||
NP3118 |
Parts
Part Number | Description | Quantity |
---|---|---|
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
G8FH1802A01SP | GRINDER GUARD - L.H. 8" GRINDER | 1.000 EA |
G8FH1800A01SP | GRINDER GUARD - R.H. 8" GRINDER | 1.000 EA |
HA6099A01SP | 8" GRINDER TOOL REST SUPPORT | 1.000 EA |
HA6099A01SP | 8" GRINDER TOOL REST SUPPORT | 1.000 EA |
G8AP1003A01SP | TOOL REST | 1.000 EA |
G8AP1003A01SP | TOOL REST | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
G8FH1801A01SP | GUARD COVER - R.H. 8" GRINDER | 1.000 EA |
G8FH1803A01SP | GUARD COVER - L.H. 8" GRINDER | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
HA6094A01SP | CLAMP FOR SUPPORT ARM X PLATED | 2.000 EA |
GA25 | TOOL TRAY ASSY | 1.000 EA |
SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 594.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 480.00 USD |
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 975.00 USD |
GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 448.00 USD |
B80 | 8" 36 GRIT GRINDING WHEEL | 86.00 USD |
B81 | 8" 60 GRIT GRINDING WHEEL | 86.00 USD |
GA9 | PAIR LIGHTED EYESHIELDS | 250.00 USD |
GA9-1 | SINGLE LIGHTED EYESHIELD | 138.00 USD |
GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 278.00 USD |
GA11 | PAIR EYESHIELDS | 120.00 USD |
DC8 | DUST CONTROL UNIT | 3,210.00 USD |
BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | |
BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | |
BQ2-015-CC | 1PH Brake,NEMA 1 208-230 VAC,50/60Hz | |
BQ2-015-CP | 1PH Brake, Panel 208-230 VAC, 50/60 Hz |