English
English
français (Canada)
Go

8123WD

.75HP, 3000/3600RPM, 3PH, 50/60HZ, 3524M

Product Information Packet PDF

Ship Weight 112.000 LB
UPC 781568127155

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output .75
Number of Poles 2
Phase 3
Shaft Diameter 0.750 IN
Speed 3000 rpm
3600 rpm
Voltage 208 V
230 V
460 V
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
CAT.NO. 8123WD
HP .75 VOLTS 208-230/460
PHASE 3 AMPS 1.5-1.4/.7
HZ 50//60 RPM 3000//3600
SER.NO
SPEC. G8-236-13
NP0113

Parts

Part Number Description Quantity
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G8EP3900A01SP ENDPLATE, MACH 2.000 EA
G8FH1800A01SP GRINDER GUARD - R.H. 8" GRINDER 1.000 EA
G8FH1802A01SP GRINDER GUARD - L.H. 8" GRINDER 1.000 EA
HA6099A01SP 8" GRINDER TOOL REST SUPPORT 1.000 EA
HA6099A01SP 8" GRINDER TOOL REST SUPPORT 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
XY7510A12SP 3/4-10 NUT R.H. HEX (NC) ZINC PLATED 1.000 EA
G8FH1801A01SP GUARD COVER - R.H. 8" GRINDER 1.000 EA
G8FH1803A01SP GUARD COVER - L.H. 8" GRINDER 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
GA9 EYESHIELD ASSY 1.000 EA
GA25 TOOL TRAY ASSY 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN909 EYESHIELD MTG INSTR. FOR GA9, GA10 & GA1 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 594.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 480.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 448.00 USD
B80 8" 36 GRIT GRINDING WHEEL 86.00 USD
B81 8" 60 GRIT GRINDING WHEEL 86.00 USD
GA9 PAIR LIGHTED EYESHIELDS 250.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 138.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 278.00 USD
GA11 PAIR EYESHIELDS 120.00 USD
DC8 DUST CONTROL UNIT 3,210.00 USD