English
English
français (Canada)
Go

8125W

.75HP, 3000/3600RPM, 3PH, 50/60HZ, 3524M

Product Information Packet PDF

Ship Weight 99.000 LB
UPC 781568127117

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output .75
Number of Poles 2
Phase 3
Shaft Diameter 0.750 IN
Speed 3000 rpm
3600 rpm
Voltage 575 V
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
CAT.NO. 8125W
HP .75 VOLTS 575
PHASE 3 AMPS .56
HZ 50//60 RPM 3000//3600
SER.NO
SPEC. G8-166-30
NP3118

Parts

Part Number Description Quantity
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G8EP3900A01SP ENDPLATE, MACH 2.000 EA
G8FH1800A01SP GRINDER GUARD - R.H. 8" GRINDER 1.000 EA
G8FH1802A01SP GRINDER GUARD - L.H. 8" GRINDER 1.000 EA
HA6099A01SP 8" GRINDER TOOL REST SUPPORT 1.000 EA
HA6099A01SP 8" GRINDER TOOL REST SUPPORT 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
XY7510A12SP 3/4-10 NUT R.H. HEX (NC) ZINC PLATED 1.000 EA
G8FH1801A01SP GUARD COVER - R.H. 8" GRINDER 1.000 EA
G8FH1803A01SP GUARD COVER - L.H. 8" GRINDER 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 594.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 480.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 448.00 USD
GA24 WATER POT 72.00 USD
B80 8" 36 GRIT GRINDING WHEEL 86.00 USD
B81 8" 60 GRIT GRINDING WHEEL 86.00 USD
GA9 PAIR LIGHTED EYESHIELDS 250.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 138.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 278.00 USD
GA11 PAIR EYESHIELDS 120.00 USD
DC8 DUST CONTROL UNIT 3,210.00 USD