English
English
français (Canada)
Go

812RE

.75HP, 3600RPM, 1PH, 60HZ, 3524C, GRND

Product Information Packet PDF

Ship Weight 96.000 LB
UPC 781568127773

Specs

Frequency 60.00 Hz
Nameplate Output .75
Number of Poles 2
Phase 1
Shaft Diameter 0.750 IN
Speed 3600 rpm
Voltage 115 V
230 V
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
CAT.NO. 812RE
HP .75 VOLTS 115/230
PHASE 1 AMPS 4.8/2.4
HZ 60 RPM 3600
SER.NO
SPEC. G8-212-11
NP3118

Parts

Part Number Description Quantity
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G8EP3900A01SP ENDPLATE, MACH 1.000 EA
G8EP3900A01SP ENDPLATE, MACH 1.000 EA
HA6048A01SP SUPPORT, TOOL REST, STAMPED PLATED 1.000 EA
HA6048A01SP SUPPORT, TOOL REST, STAMPED PLATED 1.000 EA
G7AP1010A01SP TOOL REST, LEFT/RIGHT HAND 11GA H.R. STE 1.000 EA
G7AP1010A01SP TOOL REST, LEFT/RIGHT HAND 11GA H.R. STE 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
XY7510A12SP 3/4-10 NUT R.H. HEX (NC) ZINC PLATED 1.000 EA
G8FH1801A01SP GUARD COVER - R.H. 8" GRINDER 1.000 EA
G8FH1803A01SP GUARD COVER - L.H. 8" GRINDER 1.000 EA
SP9000SP 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA16RE PEDESTAL LIGHT INDUSTRIAL,STEEL-RED 387.00 USD
GA14R PEDESTAL FABRICATED STEEL W/SHELVES-RED 448.00 USD
GA16R PEDESTAL IND., CAST IRON 6" - 10" RED 651.00 USD
B80 8" 36 GRIT GRINDING WHEEL 86.00 USD
B81 8" 60 GRIT GRINDING WHEEL 86.00 USD
GA9R PAIR LIGHTED EYESHIELDS-RED 250.00 USD
GA9SR PAIR LIGHTED EYESHIELD W/ON-OFF-RED 278.00 USD
DC8 DUST CONTROL UNIT 3,210.00 USD
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz