Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
8252W
.75HP, 3000/3600RPM, 3PH, 50/60HZ, 3524M
Product Information Packet PDF
Ship Weight | 95.000 LB |
---|---|
UPC | 781568127421 |
Specs
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Nameplate Output
.75
Number of Poles
2
Phase
3
Product Style
GRINDER
Shaft Diameter
0.750 IN
Speed
3000 rpm
3600 rpm
3600 rpm
Voltage
208 V
230 V
460 V
230 V
460 V
Wheel Bore Size
0.7500 IN
Wheel Diameter
8.0000 IN
Wheel Face
1.0000 IN
Nameplate
CAT.NO. | 8252W | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | .75 | VOLTS | 208-230/460 | |||||||||||||||||||||
PHASE | 3 | AMPS | 1.5-1.4/.7 | |||||||||||||||||||||
HZ | 50//60 | RPM | 3000//3600 | |||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||
SPEC. | G8-168-13 | |||||||||||||||||||||||
NP3118 |
Parts
Part Number | Description | Quantity |
---|---|---|
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
G8FH1800A01SP | GRINDER GUARD - R.H. 8" GRINDER | 1.000 EA |
G8FH1802A01SP | GRINDER GUARD - L.H. 8" GRINDER | 1.000 EA |
HA6099A01SP | 8" GRINDER TOOL REST SUPPORT | 1.000 EA |
HA6099A01SP | 8" GRINDER TOOL REST SUPPORT | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
G8FH1801A01SP | GUARD COVER - R.H. 8" GRINDER | 1.000 EA |
G8FH1803A01SP | GUARD COVER - L.H. 8" GRINDER | 1.000 EA |
G8AP1003A01SP | TOOL REST | 1.000 EA |
G8AP1003A01SP | TOOL REST | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN907 | INSTR MANUAL GRINDER-BUFFER/WIRE BRUSH | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 594.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 480.00 USD |
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 975.00 USD |
GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 448.00 USD |
GA24 | WATER POT | 72.00 USD |
B80 | 8" 36 GRIT GRINDING WHEEL | 86.00 USD |
B81 | 8" 60 GRIT GRINDING WHEEL | 86.00 USD |
GA9 | PAIR LIGHTED EYESHIELDS | 250.00 USD |
GA9-1 | SINGLE LIGHTED EYESHIELD | 138.00 USD |
GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 278.00 USD |
GA11 | PAIR EYESHIELDS | 120.00 USD |
W82 | 8" WIRE BRUSH WHEEL | 85.00 USD |
DC8 | DUST CONTROL UNIT | 3,210.00 USD |