Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
862RE
24L 2P GRNDR-BUFFER
Product Information Packet PDF
Ship Weight | 95.000 LB |
---|---|
UPC | 781568127780 |
Specs
Frequency
60.00 Hz
Nameplate Output
.75
Number of Poles
2
Phase
1
Shaft Diameter
0.750 IN
Speed
3600 rpm
Voltage
115 V
Nameplate
CAT.NO. | 862RE | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | .75 | VOLTS | 115 | |||||||||||||||||||||
PHASE | 1 | AMPS | 8.6 | |||||||||||||||||||||
HZ | 60 | RPM | 3600 | |||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||
SPEC. | G8-360-0070 | |||||||||||||||||||||||
NP3118 |
Parts
Part Number | Description | Quantity |
---|---|---|
EC1189A02SP | 61B2D120189NNBA ELEC CAP, 189-227MFD, 12 | 1.000 EA |
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
G7AP1010A01SP | TOOL REST, LEFT/RIGHT HAND 11GA H.R. STE | 1.000 EA |
G7AP1010A01SP | TOOL REST, LEFT/RIGHT HAND 11GA H.R. STE | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
G8FH1801A01SP | GUARD COVER - R.H. 8" GRINDER | 1.000 EA |
G8FH1803A01SP | GUARD COVER - L.H. 8" GRINDER | 1.000 EA |
SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN907 | INSTR MANUAL GRINDER-BUFFER/WIRE BRUSH | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16RE | PEDESTAL LIGHT INDUSTRIAL,STEEL-RED | 387.00 USD |
GA14R | PEDESTAL FABRICATED STEEL W/SHELVES-RED | 448.00 USD |
GA16R | PEDESTAL IND., CAST IRON 6" - 10" RED | 651.00 USD |
B80 | 8" 36 GRIT GRINDING WHEEL | 86.00 USD |
B81 | 8" 60 GRIT GRINDING WHEEL | 86.00 USD |
W82 | 8" WIRE BRUSH WHEEL | 85.00 USD |
GA9R | PAIR LIGHTED EYESHIELDS-RED | 250.00 USD |
GA9SR | PAIR LIGHTED EYESHIELD W/ON-OFF-RED | 278.00 USD |
BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | |
BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz |