English
English
français (Canada)
Go

CDMG2325

0328ATC, 25KWKW, 1750RPM, 230, 230, DPFG, F2

Product Information Packet PDF

Ship Weight 886.000 LB
UPC 781568215678

Specs

Armature Voltage 230 V
Base Speed 1750 rpm
Enclosure DPFG
Field Voltage 230 V
Frame 328ATC
Frame Material Steel
Output Power 25.000 KW
Agency Approvals CSA
Ambient Temperature 40 °C
Armature Current 109.0 a
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Field Winding Type COMPOUND
Heater Indicator No Heater
Insulation Class F
Lifting Lugs Standard Lifting Lugs
Mounting Arrangement F2
Overall Length 34.63 IN
Service Factor 1.00
Shaft Diameter 2.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Slinger Indicator No Slinger
Motor Standards NEMA
Thermal Device - Bearing None

Drawings

Dimension Sheet

Literature
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
CAT.NO. MODEL NO. T32S8012
KW 25KW RPM 1750 FRAME 0328ATC
ARM VOLTS 230 ARM AMPS 109.00 WOUND COMPOUND
FIELD VOLTS 230 FIELD AMPS 2.13-1.30/1.11-.65
FIELD CONN. OHMS 72.8 INSUL. CLASS F
ENCL DPFG DUTY CONT MAX AMBIENT 40
SERVICE FACTOR 1.0
S/N E/S K0086A
BRUSH:28610-1
O.D.E. BRG. 6210 D.E. BRG. 6211 BRUSH 28610.1 QTY 4
15405

Performance