English
English
français (Canada)
Go

CDPSWD3410

.25HP, 1750RPM, DC, 56C, 3413P, TEFC, F1

Product Information Packet PDF

Ship Weight 29.000 LB
UPC 781568220931

Specs

Armature Voltage 90 V
Base Speed 1750 rpm
Enclosure TEFC
Frame 56C
Frame Material Stainless Steel
Output Power 0.250 HP
Haz Area Class and Group None
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Armature Current 2.7 a
Armature Inertia 5.073 lb-ft2
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
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 14 AWG
Mounting Arrangement F1
Overall Length 12.16 IN
Product Family Wash Down Paint Free
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Motor Standards NEMA
Haz Area Division Not Applicable
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
CAT.NO. CDPSWD3410
SPEC. 34-6694-3673G1
HP .25 ENCL TEFC
RPM 1750
FRAME 56C TYPE 3413P
ARM V 90 ARM A 2.7
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY 1.5
BRG/DE 6203 BRG/ODE 6203
BRUSHES 2/BP5000AW14
BLANK
SER.
BLANK
APRV-CSA APRV-UL
NP1502

Performance

Performance at 90 Arm V, 0.25 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 1.941 ohms
Series Winding Resistance
Armature Inductance 16.343 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia 5.0726 LI²
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.58 1.14 1.62 2.17 2.83 3.46 4.12
RPM 2046 2020 1997 1958 1913 1863 1828
Torque 0 0.188 0.375 0.563 0.75 0.938 1.125

Performance Curves

Parts

Part Number Description Quantity
BP5000AW14SP CARBON BRUSH - 33P, 180 VOLTS 1.000 EA
HW4600B39SP V-RING SLINGER 0.550 X 0.790 X .18 VITON 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA