English
English
français (Canada)
Go

CDPSWD3545

1HP, 1750RPM, DC, 56C, 3536P, TEFC, F1

Product Information Packet PDF

Ship Weight 61.000 LB
UPC 781568220610

Specs

Armature Voltage 90 V
Base Speed 1750 rpm
Enclosure TEFC
Frame 56C
Frame Material Stainless Steel
Output Power 1.000 HP
Haz Area Class and Group None
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Armature Current 9.6 a
Armature Inertia 30.342 lb-ft2
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
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 14 AWG
Mounting Arrangement F1
Overall Length 16.30 IN
Product Family Wash Down Paint Free
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Motor Standards NEMA
Haz Area Division Not Applicable

Drawings

Dimension Sheet

Connection Diagram

Literature
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
CAT.NO. CDPSWD3545
SPEC. 35P634Z235G1
HP 1 ENCL TEFC
RPM 1750
FRAME 56C TYPE 3536P
ARM V 90 ARM A 9.6
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY K
BRG/DE 6205 BRG/ODE 6205
BRUSHES 2/BP5000T15
BLANK
SER.
BLANK
APRV-CSA APRV-UL
NP1502

Performance

Performance at 90 Arm V, 1 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 0.245 ohms
Series Winding Resistance
Armature Inductance 3.789 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 1 3.3 4.5 8 10.1 12.3 14.8
RPM 1930 1926 1919 1865 1850 1756 1745
Torque 0 0.75 1.15 2.25 3 3.75 4.5

Performance Curves

Parts

Part Number Description Quantity
BP5000T15SP CARBON BRUSH-35P,180VOLTS 1.000 EA
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA