English
English
français (Canada)
Go

CDPWD3310

.25HP, 1750RPM, DC, 56C, 3320P, TENV, F1

Product Information Packet PDF

Ship Weight 23.000 LB
UPC 781568133811

Specs

Armature Voltage 90 V
Base Speed 1750 rpm
Enclosure TENV
Frame 56C
Frame Material Steel
Output Power 0.250 HP
Agency Approvals CE
CSA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 2.5 a
Armature Inertia 7.804 lb-ft2
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Heater Indicator No Heater
Insulation Class F
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 18 AWG, A
Mounting Arrangement F1
Overall Length 12.25 IN
Product Family Wash Down
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Motor Standards NEMA
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
CAT.NO. CDPWD3310
SPEC. 33-2142Z118
HP .25 ENCL TENV
RPM 1750 1/MIN
FRAME 56C TYPE 3320P
ARM V 90 ARM A 2.5
FLD V FLD A
INSUL F AMB. 40
DUTY S1 CONT SUPPLY 1.3
BRG/DE 6203 BRG/ODE 6203
BRUSHES 2/BP5011T01
IP55 BLANK
SER.
BLANK KW.18 KG10 IC410
APRV-CSA Y APRV-UL Y APRV-CE Y
NP1509

Parts

Part Number Description Quantity
BP5011T01SP CARBON BRUSH - 33P, 90V 1.000 EA
BP5012A04SP BRUSH SPRING FOR DC MOTORS 1.000 EA
HW4600B39SP V-RING SLINGER 0.550 X 0.790 X .18 VITON 1.000 EA
33RK5004SP ROCKERARM 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA