English
English
français (Canada)
Go

CDPWD3316

.33HP, 1750RPM, DC, 56C, 3327P, TENV, F1

Product Information Packet PDF

Ship Weight 27.000 LB
UPC 781568169964

Specs

Armature Voltage 180 V
Base Speed 1750 rpm
Enclosure TENV
Frame 56C
Frame Material Steel
Output Power 0.330 HP
Agency Approvals CE
CSA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 1.6 a
Armature Inertia 6.318 lb-ft2
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Heater Indicator No Heater
Insulation Class F
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 18 AWG
Mounting Arrangement F1
Overall Length 13.19 IN
Product Family Wash Down
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Motor Standards NEMA
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
CAT.NO. CDPWD3316
SPEC. 33-2154Z131
HP .33 ENCL TENV
RPM 1750 1/MIN
FRAME 56C TYPE 3327P
ARM V 180 ARM A 1.6
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY 1.3
BRG/DE 6203 BRG/ODE 6203
BRUSHES 2/BP5011CV01
IP55 BLANK IC410
SER.
BLANK KW.25 KG12
APRV-CSA Y APRV-UL Y APRV-CE Y
NP1509

Performance

Performance at 180 Arm V, 0.33 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 4.331 ohms
Series Winding Resistance
Armature Inductance 39.666 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.18 0.89 1.16 1.53 1.88 2.22 2.87
RPM 1727 1679 1662 1633 1620 1595 1556
Torque 0 0.516 0.752 1.01 1.268 1.525 2.02

Performance Curves

Parts

Part Number Description Quantity
BP5011CV01SP CARBON BRUSH - 33P, 180V 1.000 EA
BP5012A04SP BRUSH SPRING FOR DC MOTORS 1.000 EA
HW4600B39SP V-RING SLINGER 0.550 X 0.790 X .18 VITON 1.000 EA
33RK5004SP ROCKERARM 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA