English
English
français (Canada)
Go

CDPWD3320

.33HP, 1750RPM, DC, 56C, 3327P, TENV, F1

Product Information Packet PDF

Ship Weight 27.000 LB
UPC 781568169988

Specs

Armature Voltage 90 V
Base Speed 1750 rpm
Enclosure TENV
Frame 56C
Frame Material Steel
Output Power 0.330 HP
Agency Approvals CE
CSA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 3.2 a
Armature Inertia 10.535 lb-ft2
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Heater Indicator No Heater
Insulation Class F
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 18 AWG, A
Mounting Arrangement F1
Overall Length 13.19 IN
Product Family Wash Down
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Motor Standards NEMA
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
CAT.NO. CDPWD3320
SPEC. 33-2142Z102
HP .33 ENCL TENV
RPM 1750 1/MIN
FRAME 56C TYPE 3327P
ARM V 90 ARM A 3.2
FLD V FLD A
INSUL F AMB. 40
DUTY S1 CONT SUPPLY 1.3
BRG/DE 6203 BRG/ODE 6203
BRUSHES 2/BP5011T01
IP55 BLANK
SER.
BLANK KW.25 KG12 IC410
APRV-CSA Y APRV-UL Y APRV-CE Y
NP1509

Performance

Performance at 90 Arm V, 0.33 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.25 0.85 1.55 2.25 2.9 3.3 4.2
RPM 1831 1796 1745 1703 1665 1627 1592
Torque 0 0.23 0.49 0.74 0.99 1.23 1.47

Performance Curves

Performance at 90 Arm V, 0.33 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.25 0.8 1.55 2.25 2.8 3.24 4
RPM 1837 1801 1751 1718 1675 1630 1615
Torque 0 0.23 0.49 0.74 0.99 1.23 1.47

Performance Curves

Performance at 90 Arm V, 0.33 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.26 0.93 1.6 2.29 3.06 3.72 4.46
RPM 1822 1781 1734 1676 1621 1576 1536
Torque 0 0.25 0.5 0.73 1 1.23 1.48

Performance Curves

Performance at 90 Arm V, 0.33 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.28 1.08 1.75 2.43 3.22 3.9 4.59
RPM 1854 1782 1724 1692 1648 1590 1556
Torque 0 0.25 0.5 0.73 1 1.23 1.48

Performance Curves

Performance at 90 Arm V, 0.33 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.25 1.04 1.78 2.42 3.18 3.81 4.53
RPM 1815 1752 1704 1666 1620 1576 1526
Torque 0 0.25 0.5 0.73 1 1.23 1.48

Performance Curves

Performance at 90 Arm V, 0.33 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.21 1.03 1.69 2.38 3.11 3.77 4.52
RPM 1828 1756 1720 1664 1626 1578 1534
Torque 0 0.25 0.5 0.73 1 1.23 1.48

Performance Curves

Performance at 90 Arm V, 0.33 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 2.164 ohms
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia 10.5354 LI²
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.28 1.02 1.35 1.85 2.39 2.95 3.5
RPM 1783 1709 1682 1650 1611 1565 1550
Torque 0 0.188 0.375 0.562 0.75 0.937 1.125

Performance Curves

Parts

Part Number Description Quantity
BP5011T01SP CARBON BRUSH - 33P, 90V 1.000 EA
BP5012A04SP BRUSH SPRING FOR DC MOTORS 1.000 EA
HW4600B39SP V-RING SLINGER 0.550 X 0.790 X .18 VITON 1.000 EA
33RK5004SP ROCKERARM 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA