English
English
français (Canada)
Go

CDPWD3326

.5HP, 1750RPM, DC, 56C, 3336P, TENV, F1

Product Information Packet PDF

Ship Weight 32.000 LB
UPC 781568133828

Specs

Armature Voltage 180 V
Base Speed 1750 rpm
Enclosure TENV
Frame 56C
Frame Material Steel
Output Power 0.500 HP
Agency Approvals CE
CSA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 2.5 a
Armature Inertia 8.424 lb-ft2
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
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 18 AWG, A
Mounting Arrangement F1
Overall Length 14.94 IN
Product Family Wash Down
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Motor Standards NEMA
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
CAT.NO. CDPWD3326
SPEC. 33-2154Z139
HP .5 ENCL TENV
RPM 1750 1/MIN IC410
FRAME 56C TYPE 3336P
ARM V 180 ARM A 2.5
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY 1.3
BRG/DE 6203 BRG/ODE 6203
BRUSHES 2/BP5011CV01
IP55 BLANK
SER.
BLANK KW.37 KG14
APRV-CSA Y APRV-UL Y APRV-CE Y
NP1509

Performance

Performance at 180 Arm V, 0.5 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 3.08 ohms
Series Winding Resistance
Armature Inductance 28.39697 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia 8.4241 LI²
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.15 0.65 1.2 1.7 2.2 2.7 3.2
RPM 1880 1848 1831 1803 1781 1762 1745
Torque 0 0.365 0.752 1.117 1.504 1.869 2.234

Performance Curves

Parts

Part Number Description Quantity
BP5011CV01SP CARBON BRUSH - 33P, 180V 1.000 EA
BP5012A04SP BRUSH SPRING FOR DC MOTORS 1.000 EA
HW4600B39SP V-RING SLINGER 0.550 X 0.790 X .18 VITON 1.000 EA
33RK5004SP ROCKERARM 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA