Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CDPWD3330
.5HP, 1750RPM, DC, 56C, 3336P, TENV, F1
Product Information Packet PDF
Ship Weight | 32.000 LB |
---|---|
UPC | 781568133835 |
Specs
Armature Voltage
90 V
Base Speed
1750 rpm
Enclosure
TENV
Frame
56C
Frame Material
Steel
Output Power
0.500 HP
Agency Approvals
CE
CSA
UR
WEEE
CSA
UR
WEEE
Ambient Temperature
40 °C
Armature Current
4.8 a
Armature Inertia
14.047 lb-ft2
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
No Lifting Lugs
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 18 AWG, A
Mounting Arrangement
F1
Overall Length
14.94 IN
Product Family
Wash Down
Pulley End Bearing Type
Sealed Bearing
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Motor Standards
NEMA
Nameplate
CAT.NO. | CDPWD3330 | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 33-2142Z122 | |||||||||||||||||||||
HP | .5 | ENCL | TENV | |||||||||||||||||||
RPM | 1750 1/MIN | |||||||||||||||||||||
FRAME | 56C | TYPE | 3336P | |||||||||||||||||||
ARM V | 90 | ARM A | 4.8 | |||||||||||||||||||
FLD V | FLD A | |||||||||||||||||||||
INSUL | F | AMB. | 40 | |||||||||||||||||||
DUTY | S1 CONT | SUPPLY | 1.3 | |||||||||||||||||||
BRG/DE | 6203 | BRG/ODE | 6203 | |||||||||||||||||||
BRUSHES | 2/BP5011T01 | |||||||||||||||||||||
IP55 | BLANK | |||||||||||||||||||||
SER. | ||||||||||||||||||||||
BLANK | KW.37 KG14 IC410 | |||||||||||||||||||||
APRV-CSA | Y | APRV-UL | Y | APRV-CE | Y | |||||||||||||||||
NP1509 |
Performance
Performance at 90 Arm V, 0.5 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
1.163 ohms
Series Winding Resistance
Armature Inductance
14.506 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
14.05 LI²
Maximum Allowable Inrush Amps
Load Characteristics
Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
---|---|---|---|---|---|---|---|
Armature Amps | 0.26 | 1.45 | 2.56 | 3.62 | 4.65 | 5.79 | 7 |
RPM | 1853 | 1777 | 1721 | 1658 | 1629 | 1579 | 1519 |
Torque | 0 | 0.38 | 0.76 | 1.14 | 1.5 | 1.9 | 2.28 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
BP5011T01SP | CARBON BRUSH - 33P, 90V | 1.000 EA |
BP5012A04SP | BRUSH SPRING FOR DC MOTORS | 1.000 EA |
HW4600B39SP | V-RING SLINGER 0.550 X 0.790 X .18 VITON | 1.000 EA |
33RK5004SP | ROCKERARM | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2500bx)4/22 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |