English
English
français (Canada)
Go

CDPWD3440

.75HP, 1750RPM, DC, 56C, 3428P, TEFC, F1

Product Information Packet PDF

Ship Weight 38.000 LB
UPC 781568133859

Specs

Armature Voltage 90 V
Base Speed 1750 rpm
Enclosure TEFC
Frame 56C
Frame Material Steel
Output Power 0.750 HP
Haz Area Class and Group None
Agency Approvals CE
CSA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 7.6 a
Armature Inertia 10.926 lb-ft2
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
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 14 AWG
Mounting Arrangement F1
Overall Length 14.59 IN
Product Family Wash Down
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Motor Standards NEMA
Haz Area Division Not Applicable
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
CAT.NO. CDPWD3440
SPEC. 34-6418-3662
HP .75 ENCL TEFC
RPM 1750 1/MIN
FRAME 56C TYPE 3428P
ARM V 90 ARM A 7.6
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY 1.5
BRG/DE 6203 BRG/ODE 6203
BRUSHES 2/BP5000BK08
BLANK IP55
SER.
BLANK KW.56 KG17 IC411
APRV-CSA Y APRV-UL Y APRV-CE Y
NP1509

Performance

Performance at 90 Arm V, 0.75 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 0.7344 ohms
Series Winding Resistance
Armature Inductance 6.683 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia 10.9256 LI²
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.9 2.15 4.52 5.83 7.69 9.6 11.13
RPM 1933 1889 1851 1825 1798 1759 1720
Torque 0 0.56 1.12 1.68 2.25 2.81 3.38

Performance Curves

Parts

Part Number Description Quantity
BP5000BK08SP CARBON BRUSH - GRADE SA-35 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
34FH5002A01SP FAN COVER ASSY W/SHAFT COVER 1.000 EA
HW4600B39SP V-RING SLINGER 0.550 X 0.790 X .18 VITON 1.000 EA
HW4600B39SP V-RING SLINGER 0.550 X 0.790 X .18 VITON 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA
LB1624 WARNING LABEL, CE WARNING SYMBOLS ONLY 1.000 EA