English
English
français (Canada)
Go

CDPWD3445

1HP, 1750RPM, DC, 56C, 3435P, TEFC, F1

Product Information Packet PDF

Ship Weight 44.000 LB
UPC 781568133866

Specs

Armature Voltage 90 V
Base Speed 1750 rpm
Enclosure TEFC
Frame 56C
Frame Material Steel
Output Power 1.000 HP
Haz Area Class and Group None
Agency Approvals CE
CSA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 10.0 a
Armature Inertia 13.657 lb-ft2
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
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 14 AWG, A
Mounting Arrangement F1
Overall Length 15.46 IN
Product Family Wash Down
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Motor Standards NEMA
Haz Area Division Not Applicable
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
CAT.NO. CDPWD3445
SPEC. 34-6418-3675
HP 1 ENCL TEFC
RPM 1750 1/MIN
FRAME 56C TYPE 3435P
ARM V 90 ARM A 10
FLD V FLD A
INSUL F AMB. 40
DUTY S1 CONT SUPPLY 1.5
BRG/DE 6203 BRG/ODE 6203
BRUSHES 2/BP5000BK08
BLANK IP55
SER.
BLANK KW.74 KG20 IC411
APRV-CSA Y APRV-UL Y APRV-CE Y
NP1509

Performance

Performance at 90 Arm V, 1 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 0.537 ohms
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.5 5 7.2 9.65 11.7 14.2 0
RPM 1853 1758 1727 1711 1642 1604 0
Torque 0 1.5 2.25 3 3.75 4.5 0

Performance Curves

Parts

Part Number Description Quantity
BP5000BK08SP CARBON BRUSH - GRADE SA-35 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
34FH5002A01SP FAN COVER ASSY W/SHAFT COVER 1.000 EA
HW4600B39SP V-RING SLINGER 0.550 X 0.790 X .18 VITON 1.000 EA
HW4600B39SP V-RING SLINGER 0.550 X 0.790 X .18 VITON 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA
LB1624 WARNING LABEL, CE WARNING SYMBOLS ONLY 1.000 EA