English
English
français (Canada)
Go

CDPWD3575

1.5HP, 1750RPM, DC, 145TC, 3536P, TEFC, F1

Product Information Packet PDF

Ship Weight 66.000 LB
UPC 781568133880

Specs

Armature Voltage 180 V
Base Speed 1750 rpm
Enclosure TEFC
Frame 145TC
Frame Material Steel
Output Power 1.500 HP
Haz Area Class and Group None
Agency Approvals CE
CSA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 7.7 a
Armature Inertia 30.342 lb-ft2
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
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 14 AWG, A
Mounting Arrangement F1
Overall Length 17.14 IN
Product Family Wash Down
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible: Connected Standard
Shaft Slinger Indicator Shaft Slinger
Motor Standards NEMA
Haz Area Division Not Applicable
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
CAT.NO. CDPWD3575
SPEC. 35P523Z164
HP 1.5 ENCL TEFC
RPM 1750
FRAME 145TC TYPE 3536P
ARM V 180 ARM A 7.7
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY K
BRG/DE 6205 BRG/ODE 6205
BRUSHES 2/BP5000T15
IC411 BLANK 1/MIN
SER.
BLANK IP55 KW 1.12 KG 29
APRV-CSA APRV-UL APRV-CE
NP1509

Performance

Performance at 180 Arm V, 1.5 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 0.965 ohms
Series Winding Resistance
Armature Inductance 12.959 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia 30.342 LI²
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.5 3.6 5.4 7 8.5 10.2 12
RPM 1819 1762 1727 1701 1682 1661 1632
Torque 0 2.25 3.375 4.5 5.625 6.75 7.875

Performance Curves

Parts

Part Number Description Quantity
BP5000T15SP CARBON BRUSH-35P,180VOLTS 1.000 EA
HA1005A03SP SLINGER, OD 1.750, ID .938, 205 BRG 1.000 EA
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA