English
English
français (Canada)
Go

CDPWD3585

2HP, 1750RPM, DC, 145TC, 3548P, TEFC, F1

Product Information Packet PDF

Ship Weight 72.000 LB
UPC 781568133897

Specs

Armature Voltage 180 V
Base Speed 1750 rpm
Enclosure TEFC
Frame 145TC
Frame Material Steel
Output Power 2.000 HP
Haz Area Class and Group None
Agency Approvals CE
CSA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 9.6 a
Armature Inertia 40.456 lb-ft2
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
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 14 AWG, A
Mounting Arrangement F1
Overall Length 18.14 IN
Product Family Wash Down
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible: Connected Standard
Shaft Slinger Indicator Shaft Slinger
Motor Standards NEMA
Haz Area Division Not Applicable
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
CAT.NO. CDPWD3585
SPEC. 35P523Z170
HP 2/KW1.4 ENCL TEFC
RPM 1750 1/MIN
FRAME 145TC TYPE 3548P
ARM V 180 ARM A 9.6
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY K
BRG/DE 6205 BRG/ODE 6205
BRUSHES 2/BP5000T15
BLANK
SER.
BLANK IP55 KG33 IC411
APRV-CSA Y APRV-UL Y APRV-CE Y
NP1509

Performance

Performance at 180 Arm V, 2 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 0.8093 ohms
Series Winding Resistance
Armature Inductance 11.508 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia 40.456 LI²
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.2 2.4 4.7 6.8 9 11.3 13.5
RPM 1806 1796 1770 1741 1707 1671 1663
Torque 0 1.5 3 4.5 6 7.5 9

Performance Curves

Parts

Part Number Description Quantity
BP5000T15SP CARBON BRUSH-35P,180VOLTS 1.000 EA
HA1005A03SP SLINGER, OD 1.750, ID .938, 205 BRG 1.000 EA
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA