Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CDPWD3603
3HP, 1750RPM, DC, 184TC, 3649P, TEFC, F1
Product Information Packet PDF
Ship Weight | 116.000 LB |
---|---|
UPC | 781568133903 |
Specs
Armature Voltage
180 V
Base Speed
1750 rpm
Enclosure
TEFC
Frame
184TC
Frame Material
Steel
Output Power
3.000 HP
Haz Area Class and Group
None
Agency Approvals
CE
CSA
UR
WEEE
CSA
UR
WEEE
Ambient Temperature
40 °C
Armature Current
14.0 a
Armature Inertia
107.110 lb-ft2
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
Standard Lifting Lugs
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 12 AWG, A
Mounting Arrangement
F1
Overall Length
24.31 IN
Product Family
Wash Down
Pulley End Bearing Type
Sealed Bearing
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Motor Standards
NEMA
Haz Area Division
Not Applicable
Nameplate
CAT.NO. | CDPWD3603 | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 36P126Z507 | |||||||||||||||||||||
HP | 3/KW2.24 | ENCL | TEFC | |||||||||||||||||||
RPM | 1750 | |||||||||||||||||||||
FRAME | 184TC | TYPE | 3649P | |||||||||||||||||||
ARM V | 180 | ARM A | 14 | |||||||||||||||||||
FLD V | FLD A | |||||||||||||||||||||
INSUL | F | AMB. | 40 | |||||||||||||||||||
DUTY | CONT | SUPPLY | K | |||||||||||||||||||
BRG/DE | 6206 | BRG/ODE | 6206 | |||||||||||||||||||
BRUSHES | 2/BP5031A01 | |||||||||||||||||||||
BLANK | ||||||||||||||||||||||
SER. | ||||||||||||||||||||||
BLANK | IP55 KG 51 | |||||||||||||||||||||
APRV-CSA | Y | APRV-UL | Y | APRV-CE | Y | |||||||||||||||||
NP1509 |
Performance
Performance at 180 Arm V, 3 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
0.3209 ohms
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps
Load Characteristics
Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
---|---|---|---|---|---|---|---|
Armature Amps | 0.4 | 3.37 | 6.34 | 9.01 | 12.28 | 13.51 | 20.45 |
RPM | 1860 | 1844 | 1827 | 1813 | 1795 | 1788 | 1750 |
Torque | 0 | 2 | 4 | 5.8 | 8 | 8.83 | 13.5 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
BP5031A01SP | CARBON BRUSH, HELWIG GRADE H45 180 VOLTS | 1.000 EA |
HW4600B36SP | V-RING SLINGER 1.188 X 1.690 X .24 VITON | 1.000 EA |
HW4600B36SP | V-RING SLINGER 1.188 X 1.690 X .24 VITON | 1.000 EA |
36FN3000A01SP | EXFN, PLASTIC, 7.00 OD, .912 ID | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2500bx)4/22 | 1.000 EA |