English
English
français (Canada)
Go

CDPWD3605

5HP, 1750RPM, DC, 1810ATC, 3681P, TEFC, F1

Product Information Packet PDF

Ship Weight 157.000 LB
UPC 781568133910

Specs

Armature Voltage 180 V
Base Speed 1750 rpm
Enclosure TEFC
Frame 1810ATC
Frame Material Steel
Output Power 5.000 HP
Haz Area Class and Group None
Agency Approvals CE
CSA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 24.5 a
Armature Inertia 177.060 lb-ft2
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
Lifting Lugs Standard Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 12 AWG, A
Mounting Arrangement F1
Overall Length 27.83 IN
Product Family Wash Down
Pulley End Bearing Type Sealed Bearing
Service Factor 1.00
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Motor Standards NEMA
Haz Area Division Not Applicable
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
CAT.NO. CDPWD3605
SPEC. 36P128Z509
HP 5/KW3.73 ENCL TEFC
RPM 1750
FRAME 1810ATC TYPE 3681P
ARM V 180 ARM A 24.5
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY K
BRG/DE 6206 BRG/ODE 6206
BRUSHES 2/BP5027A01
BLANK
SER.
BLANK IP55 KG 71
APRV-CSA Y APRV-UL Y APRV-CE Y
NP1509

Performance

Performance at 180 Arm V, 5 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 0.16 ohms
Series Winding Resistance
Armature Inductance 3.677 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia 177.0597 LI²
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 1.1 7.1 12.8 18.4 24.1 29.9 35.99
RPM 1931 1915 1886 1870 1850 1832 1815
Torque 0 3.8 7.57 11.39 15.18 19 22.81

Performance Curves

Parts

Part Number Description Quantity
BP5027A01SP BRUSH ASSY, GRADE E45 180 VOLTS 1.000 EA
HW4600B36SP V-RING SLINGER 1.188 X 1.380 X .24 VITON 2.000 EA
36FN3000A01SP EXFN, PLASTIC, 7.00 OD, .912 ID 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA