English
English
français (Canada)
Go

DMG2305

5KW, 2500RPM, DC, 1810AT, DPFG, TOD

Product Information Packet PDF

Ship Weight 220.000 LB
UPC 781568135976

Specs

Armature Voltage 230 V
Base Speed 2500 rpm
Enclosure DPFG
Field Voltage 230 V
Frame 1810AT
Frame Material Steel
Output Power 5.000 KW
Agency Approvals CSA
Ambient Temperature 40 °C
Armature Current 21.7 a
Base Indicator Rigid
Bearing Grease Type No Grease
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Field Winding Type COMPOUND
Heater Indicator No Heater
Insulation Class F
Lifting Lugs Standard Lifting Lugs
Mounting Arrangement F1
Overall Length 21.45 IN
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Slinger Indicator No Slinger
Motor Standards NEMA
Thermal Device - Bearing None

Drawings

Dimension Sheet

Literature
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
CAT.NO. MODEL NO. T18S8004
KW 5KW RPM 2500 FRAME 1810AT
ARM VOLTS 230 ARM AMPS 21.70 WOUND COMPOUND
FIELD VOLTS 230 FIELD AMPS .62
FIELD CONN. OHMS 267.4 INSUL. CLASS F
ENCL DPFG DUTY CONT MAX AMBIENT 40
SERVICE FACTOR
S/N E/S K0006B
-
O.D.E. BRG. 6205 D.E. BRG. 6206 BRUSH 18044-4 QTY 2
15405

Performance

Parts

Part Number Description Quantity
034017014AB LCKW 3/8 STD. PLATED 12.000 EA
034017012AB LCKW 1/4 STD. PLATED 034017012AF 2.000 EA

Accessories

Part Number Description List Price
90EP5000A02 C-FACE CONVERSION KIT FOR STOCK MTR,FR 1